Mounting enclosure PC 53 x 55 x 36 mm
Ensto Cubo D
ENSTO
Mounting enclosure PC 53 x 55 x 36 mm
REF. DPCP050504G.U
EAN.
6438100116538
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 53 mm |
---|---|
Height | 55 mm |
Depth | 36 mm |
Material | Plastic |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
With glazed door | No |
---|---|
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP67 |
Documentation
4 documents
Line drawing
Line drawing
Autocad 3D
Line drawing
SELECT AN ACTION