Mounting Frame CAR200/D215-250 WH
ENSTO
Mounting Frame CAR200/D215-250 WH
REF. CAR200-MP300
4261484
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting plate |
---|---|
Accessory | Yes |
Spare part | No |
Transparent | No |
Colour | White |
Material | Stainless steel |
Width | 300 mm |
---|---|
Height | 1 mm |
Diameter | 300 mm |
RAL-number | 9003 |
Mounting method | Other |
Documentation
2 documents
Installation Guide
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION