Mounting plate 148 x 148 x 1,5 mm
Ensto Cubo S
ENSTO
Mounting plate 148 x 148 x 1,5 mm
REF. SMP1818
3443904
EAN.
6418677156069
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 148 mm |
---|---|
Width | 148 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Documentation
4 documents
Line drawing
Line drawing
Line drawing
Autocad 3D
SELECT AN ACTION