Mounting plate, 200 mm
MP Cable Ladders Steel
MP Bolagen
Mounting plate, 200 mm
REF. MP-207Z
1467428
EAN.
7394333039503
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Vertical |
---|---|
Plate height | 200 mm |
Plate width | 200 mm |
Type of fastening | Screw mounting |
---|---|
Material | Steel |
Surface protection | Hot-dip galvanized |