Mounting plate 207 x 268 x 2 mm
Ensto Cubo N
ENSTO
Mounting plate 207 x 268 x 2 mm
REF. NMP2530
3440987
EAN.
6438100123970
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 207 mm |
---|---|
Width | 268 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Documentation
4 documents
Autocad 3D
Line drawing
Line drawing
Line drawing
SELECT AN ACTION