Mounting plate 260 x 358 x 4 mm
Ensto Cubo N
ENSTO
Mounting plate 260 x 358 x 4 mm
REF. NGRMP3040
3440981
EAN.
6438100123840
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 260 mm |
---|---|
Width | 358 mm |
Material | Plastic |
Surface protection | Untreated |
---|---|
Perforated | No |
Documentation
4 documents
Line drawing
Autocad 3D
Line drawing
Line drawing
SELECT AN ACTION