Mounting plate 354 x 358 x 2 mm
Ensto Cubo N
ENSTO
Mounting plate 354 x 358 x 2 mm
REF. NMP4040
3440989
EAN.
6438100123994
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 354 mm |
---|---|
Width | 358 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Documentation
4 documents
Autocad 3D
Line drawing
Line drawing
Line drawing
SELECT AN ACTION