Mounting plate 354 x 458 x 2 mm
Ensto Cubo N
ENSTO
Mounting plate 354 x 458 x 2 mm
REF. NMP4050
3440990
EAN.
6438100124007
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 354 mm |
---|---|
Width | 458 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Documentation
4 documents
Line drawing
Line drawing
Line drawing
Autocad 3D
SELECT AN ACTION