Mounting plate 360 x 360 x 1,5 mm
Ensto Cubo O
ENSTO
Mounting plate 360 x 360 x 1,5 mm
REF. OMP4040
3440938
EAN.
6438100112370
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 360 mm |
---|---|
Width | 360 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Documentation
4 documents
Line drawing
Autocad 3D
Line drawing
Line drawing
SELECT AN ACTION