Mounting plate 556 x 754 x 4 mm
Ensto Cubo N
ENSTO
Mounting plate 556 x 754 x 4 mm
REF. NGRMP6080
3440986
EAN.
6438100123895
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 556 mm |
---|---|
Width | 754 mm |
Material | Plastic |
Surface protection | Untreated |
---|---|
Perforated | No |
Documentation
4 documents
Line drawing
Line drawing
Line drawing
Autocad 3D
SELECT AN ACTION