Mounting plate 65 x 133 x 1,5 mm
Ensto Cubo D
ENSTO
Mounting plate 65 x 133 x 1,5 mm
REF. DMP0816
3444904
EAN.
6418677150845
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 133 mm |
---|---|
Width | 65 mm |
Material | Steel |
Surface protection | Untreated |
---|---|
Perforated | No |
Documentation
4 documents
Autocad 3D
Line drawing
Line drawing
Line drawing
SELECT AN ACTION