Mounting plate For sizes 10.0x8.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Mounting plate For sizes 10.0x8.0 (HxW) in
REF. UBP1008Z
3427979
EAN.
6438100212353
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 222 mm |
---|---|
Width | 171 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Documentation
3 documents
Line drawing
Line drawing
Line drawing
SELECT AN ACTION