Mounting plate For sizes 18.0x16.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Mounting plate For sizes 18.0x16.0 (HxW) in
REF. UBP1816ZW
3434800
EAN.
6438100213268
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 425 mm |
---|---|
Width | 374 mm |
Material | Steel |
Surface protection | Powder coating |
---|---|
Perforated | No |
Documentation
3 documents
Line drawing
Line drawing
Line drawing
SELECT AN ACTION