Mounting plate For sizes 8.0x6.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Mounting plate For sizes 8.0x6.0 (HxW) in
REF. UBP0806A
3427973
EAN.
6438100212148
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 171 mm |
---|---|
Width | 120 mm |
Material | Aluminium |
---|---|
Perforated | No |
Documentation
3 documents
Line drawing
Line drawing
Line drawing
SELECT AN ACTION