Mounting plate + junc box WH
MP Cable Trays Steel
MP Bolagen
Mounting plate + junc box WH
REF. MP-955VD
1468504
EAN.
7394333138305
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Vertical |
---|---|
Plate height | 130 mm |
Plate width | 180 mm |
Type of fastening | Snapper mounting |
---|---|
Material | Steel |
Surface protection | Continuously galvanized and coated |