Skip to main content
Logo print

Mounting plate

MP Cable Ladders Steel MP Bolagen

Mounting plate

REF. MP-110Z4 1406801 EAN. 7394333047690
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Horizontal
Plate height 175 mm
Plate width 180 mm
Type of fastening Snapper mounting
Material Steel
Surface protection Hot-dip galvanized

Acquia Team testing 08 Aug 2024