Mounting plate NIP17 SYSTEMAL
Cable Ladders Systemal
ENSTO
Mounting plate NIP17 SYSTEMAL
REF. SYS-NIP17
1440152
EAN.
6438269326830
Mounting plate NIP17 SYSTEMAL
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Levyn korkeus | 170 mm |
Levyn leveys | 350 mm |
Type of fastening | Screw mounting |
Material | Aluminium |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |