Mounting plate perforated EZ
MP Cable Ladders Steel
MP BOLAGEN
Mounting plate perforated EZ
REF. MP-739S
1467256
EAN.
7394333055893
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 120 mm |
Plate width | 180 mm |
Type of fastening | Clamp mounting |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |