Mounting plate perforated FZ
MP Cable Ladders Steel
MP BOLAGEN
Mounting plate perforated FZ
REF. MP-739Z
1467257
EAN.
7394333056029
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 120 mm |
Plate width | 180 mm |
Type of fastening | Clamp mounting |
---|---|
Material | Steel |
Surface protection | Hot-dip galvanized |