Mounting plate perforated RF
MP Cable Ladders Steel
MP Bolagen
Mounting plate perforated RF
REF. MP-739R
1467255
EAN.
7394333055923
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal/vertical |
---|---|
Plate height | 120 mm |
Plate width | 180 mm |
Type of fastening | Clamp mounting |
Material | Steel |
---|---|
Stainless steel, pickled | Yes |
Material quality | Rustproof and acidproof steel |