Mounting plate – perforated Z4
MP Cable Ladders Steel
MP Bolagen
Mounting plate – perforated Z4
REF. MP-112Z4
1406802
EAN.
7394333047720
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Vertical |
---|---|
Plate height | 175 mm |
Plate width | 180 mm |
Type of fastening | Snapper mounting |
---|---|
Material | Steel |
Surface protection | Hot-dip galvanized |