Mounting rail Cleat perforated NHP20 27x20x
Cable Ladders Systemal
ENSTO
Mounting rail Cleat perforated NHP20 27x20x
REF. SYS-NHP20
1440150
EAN.
6438269326823
Mounting rail Cleat perforated NHP20 27x20x
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 27 mm |
Height | 20 mm |
Profile shape | C-profile |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |