Mounting rail NSB17 65x76x6000
Cable Ladders Systemal
ENSTO
Mounting rail NSB17 65x76x6000
REF. SYS-NSB17
1441500
EAN.
6438269328391
Mounting rail NSB17 65x76x6000
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 65 mm |
Height | 76 mm |
Profile shape | C-profile |
Model | Double profile |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |