Mounting rail NSB28 65x235x6000
Cable Ladders Systemal
ENSTO
Mounting rail NSB28 65x235x6000
REF. SYS-NSB28
1441501
EAN.
6438269328407
Mounting rail NSB28 65x235x6000
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 65 mm |
Height | 132 mm |
Aukon leveys | 42 mm |
Material thickness | 3 mm |
Profile shape | C-profile |
Model | Double profile |
Type of perforation | 2 sides punched |
---|---|
Reiän leveys | 5 mm |
Material | Aluminium |
Material quality | Other |
Surface protection | Other |
Colour | Other |