Mounting rail NSR12 63x20x6000mm
Cable Ladders Systemal
ENSTO
Mounting rail NSR12 63x20x6000mm
REF. SYS-NSR12
1441504
EAN.
6438269328421
Mounting rail NSR12 63x20x6000mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 63 mm |
Height | 20 mm |
Profile shape | C-profile |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Aluminium |