Mounting rail NSR28 64x58x6000mm
Cable Ladders Systemal
ENSTO
Mounting rail NSR28 64x58x6000mm
REF. SYS-NSR28
1441503
EAN.
6438269328414
Mounting rail NSR28 64x58x6000mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 64 mm |
Height | 58 mm |
Profile shape | C-profile |
Model | Singular profile |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Aluminium |