Mounting rail Suspension bar flat XYRV203 6m
Luminaire Rails Systemal
ENSTO
Mounting rail Suspension bar flat XYRV203 6m
REF. SYS-XYRV203
1440819
EAN.
6438269327882
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 60 mm |
Height | 44 mm |
---|