Mounting rail Suspension rail NSR05 35x30x6
Cable Ladders Systemal
ENSTO
Mounting rail Suspension rail NSR05 35x30x6
REF. SYS-NSR05
1440789
EAN.
6438269327844
Mounting rail Suspension rail NSR05 35x30x6
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 38 mm |
Height | 30 mm |
Profile shape | C-profile |
Model | Singular profile |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |