![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-158Z-R.jpg)
MP Cable Ladders Steel
MP Bolagen
REF. MP-158Z
1467807
EAN.
6438269325529
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 281 mm |
---|---|
Width | 75 mm |
Height | 46 mm |
Suitable for cable management system width | 300-300 mm |
Model | Clamping console |
Angle | 90-90 ° |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |