MP Cable Ladders Steel
MP Bolagen
REF. MP-164V2
1406838
EAN.
7394333922959
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 410 mm |
---|---|
Width | 38 mm |
Height | 82 mm |
Model | Clamping console |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | White |