MP Cable Ladders Steel
MP Bolagen
REF. MP-166V2
1406844
EAN.
7394333923185
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 610 mm |
---|---|
Width | 38 mm |
Height | 82 mm |
Model | Clamping console |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | White |