MP Cable Ladders Steel
MP Bolagen
REF. MP-170P
1467506
EAN.
7394333008455
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | C-profile |
---|---|
Model | End cap |
Length | 105 mm |
Width | 27 mm |
Depth | 27 mm |
---|---|
Material | Plastic |
Colour | Red |