MP Cable Ladders Steel
MP Bolagen
REF. MP-242P
1468896
EAN.
7394333037875
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Other |
---|---|
Model | End cap |
Length | 86 mm |
Width | 48 mm |
Depth | 20 mm |
---|---|
Material | Plastic |
Colour | Red |