MP Luminaire Rail Steel
MP Bolagen
REF. MP-418SV
1406888
EAN.
7394333146249
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 75 mm |
Construction type | T-piece horizontal |
Model | Without connector |
Suitable for circuit integrity | Yes |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
---|---|
Surface protection | Continuously galvanized and coated |
Colour | Other |
RAL-number | 9005 |
Width | 220 mm |
Height | 50 mm |
Depth | 365 mm |