MP Service Poles
MP Bolagen
REF. MP-419SV
1406889
EAN.
7394333149516
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 75 mm |
Model | Without connector |
Suitable for circuit integrity | Yes |
Material | Steel |
Stainless steel, pickled | No |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | Other |
RAL-number | 9005 |