MP Cable Trays Steel
MP Bolagen
REF. MP-457SV
1467180
EAN.
7394333144047
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Construction type | Bend rigid |
Bend model | Smooth bend |
With cover | No |
Cable tray height | 45 mm |
Cable tray width | 300 mm |
Side perforation | No |
Bottom perforation | No |
Model | Without connector |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | Other |
RAL-number | 9005 |