MP Cable Trays Steel
MP Bolagen
REF. MP-516Z4
1467155
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 65 mm |
---|---|
Width | 73 mm |
Height | 41 mm |
Suitable for cable management system width | 75-75 mm |
Model | Clamping console |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized zinc-aluminium |
Colour | Other |