MP Mesh Trays
MP Bolagen
REF. MP-777R
1468805
EAN.
7394333059587
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 41 mm |
---|---|
Width | 20 mm |
Height | 69 mm |
Suitable for cable management system width | 75-75 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |