MP Mesh Trays
MP Bolagen
REF. MP-778R
1468806
EAN.
7394333059617
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 24 mm |
---|---|
Width | 15 mm |
Height | 64 mm |
Suitable for cable management system width | 25-25 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |