MP Cable Ladders Steel
MP Bolagen
REF. MP-8063-48
1474506
EAN.
7394333399133
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Side perforation | No |
Type of rung | Tube shape (closed) |
Fixation rung | Welded |
Height | 55 mm |
Width | 300 mm |
Length | 6000 mm |
Working length | 6000 mm |
Suitable for circuit integrity | Yes |
---|---|
Rung centre spacing | 300 mm |
Material | Stainless steel |
Material quality | Stainless steel 316 Ti (1.4571) |
Surface protection | Untreated |
Colour | Stainless steel |
Weight | 1.88 kg/m |
Load test type according to IEC 61537 | Type II |