![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-8064-48-R.jpg)
MP Cable Ladders Steel
MP Bolagen
REF. MP-8064-48
1474507
EAN.
7394333399157
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 55 mm |
---|---|
Width | 400 mm |
Length | 6000 mm |
---|---|
Weight | 2.02 kg/m |