MP Cable Ladders Steel
MP Bolagen
REF. MP-957V
1467940
EAN.
6438269326212
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 300 mm |
---|---|
Profile width | 35 mm |
Profile height | 14 mm |
Model | U-profile |
Suitable for circuit integrity | Yes |
Material | Steel |
Stainless steel, pickled | No |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
Weight | 0.432 kg |