MP Cable Ladders Steel
MP Bolagen
REF. MP-FM-515V
1467864
EAN.
6438269325994
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 75 mm |
---|---|
Width | 50 mm |
Height | 85 mm |
Suitable for cable management system width | 75-75 mm |
Model | Clamping console |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |