MP Cable Ladders Steel
MP Bolagen
REF. MP-FM-525S
1467865
EAN.
6438269326007
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 100 mm |
---|---|
Width | 50 mm |
Height | 85 mm |
Suitable for cable management system width | 100-100 mm |
Model | Clamping console |
Angle | 90-90 ° |
Suitable for circuit integrity | Yes |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Other |