MP Service Poles
MP Bolagen
REF. MP-U013G
1468552
EAN.
7394333500485
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Material | Aluminium |
Colour | Grey |
---|---|
RAL-number | 7012 |