MP Service Poles
MP Bolagen
REF. MP-U040G
1468588
EAN.
6438269326502
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 20 mm |
---|---|
Adjustable | No |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Coated |
Colour | Grey |
RAL-number | 7012 |