MP Service Poles
MP Bolagen
REF. MP-U171SV
1406850
EAN.
7394333501826
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Full cover plate |
---|---|
Utilization | Mounting cover data connector |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Black |
---|---|
RAL-number (similar) | 9005 |
Transparent | No |
Type of fastening | Clamp mounting |
Number of modules (module system) | 1 |
With strain relief | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 56 mm |
Device height | 41 mm |
Device depth | 4 mm |