MP Cable Ladders Steel
MP Bolagen
REF. MP-US-2-ZNCR
1451336
EAN.
6438269323723
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Depth | 57 mm |
Surface protection | Galvanic/electrolytic zinc plated |
Width | 22 mm |
---|---|
Colour | Zinc |
Height | 45 mm |