N/PE-busbar Cu 7 x (1,5-16 mm²)
Ensto Clampo Ground
ENSTO
N/PE-busbar Cu 7 x (1,5-16 mm²)
REF. KN2.7
1913089
EAN.
6418677163104
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 1.5 - 10 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 1.5 - 10 mm² |
Connectable conductor cross section multi-wired | 1.5 - 16 mm² |
Rated current In | 82 A |
Rated voltage | 500 V |
Type of electrical connection 1 | Screw connection |
Number of levels | 1 |
---|---|
Number of clamp positions per level | 7 |
Mounting method | Other |
Operating temperature | -5 - 80 °C |
Explosion-tested version 'Ex e' | No |
Colour | Other |
Documentation
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION