N/PE-busbar Cu, N 4x16mm², PE 4x16mm²
Ensto Clampo Ground
ENSTO
N/PE-busbar Cu, N 4x16mm², PE 4x16mm²
REF. KN4.204
1913324
EAN.
6418677162909
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 1.5 - 10 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 1.5 - 10 mm² |
Connectable conductor cross section multi-wired | 1.5 - 16 mm² |
Rated current In | 76 A |
Rated voltage | 500 V |
Type of electrical connection 1 | Screw connection |
Number of levels | 1 |
---|---|
Number of clamp positions per level | 8 |
Mounting method | DIN rail (top hat rail) 35 mm |
Operating temperature | -5 - 80 °C |
Explosion-tested version 'Ex e' | No |
Colour | Other |
Documentation
2 documents
Installation Guide
Installation Guide
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION